Menu Search

Square Tube Connectors

In stock

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing. They come in a variety of options: Threaded inserts made of all metal are appropriate for heavy-duty applications. They work well with adjustable feet, tilt guides, and castors. M8 or M10 threads with a mild steel retaining nut for a secure fit. The metal thread enables smooth, repeatable adjustment, and the two-piece mouldings fit neatly into the tubes. Standard Threaded Inserts can be used with adjustable feet (SR1572) or tilt glides (SR1575). M8 and M10 thread sizes are offered for type 2 Square inserts, which are suited for wall thicknesses of 1.0-2.0mm. Heavy Duty Square Threaded Inserts with an interference fit are also available. They are heavy duty for high weight capacity and are ideal for use with machine feet.

  • Material: PA, Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Fitting Style Colour Insert Height Head Diameter View
$10.0743 - $18.558 Request the lead time here
Black
$22.3316 - $41.1373 Request the lead time here
Black
$13.5619 - $24.9823 Request the lead time here
Black
$15.1876 - $27.9773 Request the lead time here
Black
$18.9861 - $34.9746 Request the lead time here
Black
$20.3431 - $37.4742 Request the lead time here
Black
$1.9003 - $3.5006 Request the lead time here
Black
$2.5226 - $4.6467 Request the lead time here
Black
$2.3832 - $4.3901 Request the lead time here
Black
$2.7656 - $5.0945 Request the lead time here
Black
$1.1588 - $2.1347 Request the lead time here
Black
$1.4728 - $2.7132 Request the lead time here
Black
$2.0637 - $3.8017 Request the lead time here
Black
$2.5812 - $4.7549 Request the lead time here
Black
$2.3586 - $4.3447 Request the lead time here
Black
$2.0451 - $3.7674 8 In stock
Black
$2.6602 - $4.9005 Request the lead time here
Black
$3.1998 - $5.8945 Request the lead time here
Black
$1.2742 - $2.3473 Request the lead time here
Black
$2.1807 - $4.0171 Request the lead time here
Black
  • of 2
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-2W

Price Range
$18.558 - $10.0743

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    1
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-5W

Price Range
$41.1373 - $22.3316

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    6
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-3WF

Price Range
$24.9823 - $13.5619

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    3
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-3WC

Price Range
$27.9773 - $15.1876

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    2
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-4W

Price Range
$34.9746 - $18.9861

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    4
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-4WF

Price Range
$37.4742 - $20.3431

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    5
Tube Connectors M6 25.0 mm 1.5 mm 42.0 mm Nylon

550309

Price Range
$3.5006 - $1.9003

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
Tube Connectors M6 28.0 mm 1.5 mm 41.0 mm Nylon

550305

Price Range
$4.6467 - $2.5226

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Expanding Tube Connector Round M8 28.0 mm 2.0 mm Nylon

550328

Price Range
$4.3901 - $2.3832

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
  • Head Shape
    Round
Tube Connectors M10 30.0 mm 1.5 mm 42.0 mm Nylon

550340

Price Range
$5.0945 - $2.7656

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Expanding Tube Connector Round M8 20.0 mm 1.0 mm Nylon

550314

Price Range
$2.1347 - $1.1588

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
  • Head Shape
    Round
Expanding Tube Connector Round M8 22.0 mm 1.0 mm Nylon

550318

Price Range
$2.7132 - $1.4728

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
  • Head Shape
    Round
Expanding Tube Connector Round M8 28.0 mm 2.0 mm Nylon

550329

Price Range
$3.8017 - $2.0637

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
  • Head Shape
    Round
Tube Connectors M10 35.0 mm 1.5 mm 42.0 mm Nylon

550345

Price Range
$4.7549 - $2.5812

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
Tube Connectors M6 28.0 mm 1.5 mm 41.0 mm Nylon

550308

Price Range
$4.3447 - $2.3586

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
Tube Connectors M8 30.0 mm 1.5 mm 42.0 mm Nylon

550333

Price Range
$3.7674 - $2.0451

Stock Levels
8 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
Expanding Tube Connector Round M8 30.0 mm 2.0 mm Nylon

550336

Price Range
$4.9005 - $2.6602

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
  • Head Shape
    Round
Tube Connectors M10 38.0 mm 1.2 mm 42.0 mm Nylon

550349

Price Range
$5.8945 - $3.1998

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
Tube Connectors M6 19.0 mm 1.5 mm 39.0 mm Nylon

550304

Price Range
$2.3473 - $1.2742

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Expanding Tube Connector Round M8 30.0 mm 2.0 mm Nylon

550337

Price Range
$4.0171 - $2.1807

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
  • Head Shape
    Round