Menu Search

Square Tube Connectors

In stock

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing. They come in a variety of options: Threaded inserts made of all metal are appropriate for heavy-duty applications. They work well with adjustable feet, tilt guides, and castors. M8 or M10 threads with a mild steel retaining nut for a secure fit. The metal thread enables smooth, repeatable adjustment, and the two-piece mouldings fit neatly into the tubes. Standard Threaded Inserts can be used with adjustable feet (SR1572) or tilt glides (SR1575). M8 and M10 thread sizes are offered for type 2 Square inserts, which are suited for wall thicknesses of 1.0-2.0mm. Heavy Duty Square Threaded Inserts with an interference fit are also available. They are heavy duty for high weight capacity and are ideal for use with machine feet.

  • Material: PA, Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Colour All
Fitting Style All
30 results
Product SKUs information
Item Code Price range Availability Fitting Style Colour Insert Height Head Diameter View
$1.845 - $3.3986 Request the lead time here
Threaded;Push Fit
Natural
$1.125 - $2.0725 Request the lead time here
Threaded;Push Fit
Natural
$2.1172 - $3.9001 Request the lead time here
Threaded;Push Fit
Natural
$3.1066 - $5.7228 Request the lead time here
Threaded;Push Fit
Natural
$2.2899 - $4.2181 Request the lead time here
Threaded;Push Fit
Natural
$1.939 - $3.572 Request the lead time here
Threaded;Push Fit
Natural
$2.5839 - $4.7599 Request the lead time here
Threaded;Push Fit
Natural
$1.9855 - $3.6577 8 In stock
Threaded;Push Fit
Natural
$2.4491 - $4.5114 Request the lead time here
Threaded;Push Fit
Natural
$1.4735 - $2.7144 Request the lead time here
Threaded;Push Fit
Natural
$2.5827 - $4.7577 Request the lead time here
Threaded;Push Fit
Natural
$2.6851 - $4.9461 Request the lead time here
Threaded;Push Fit
Natural
$1.4299 - $2.6342 Request the lead time here
Threaded;Push Fit
Natural
$2.0036 - $3.691 Request the lead time here
Threaded;Push Fit
Natural
$1.1131 - $2.0504 819 In stock
Threaded;Push Fit
Natural
$3.8291 - $7.0536 Request the lead time here
Threaded;Push Fit
Natural
$2.1654 - $3.9889 Request the lead time here
Threaded;Push Fit
Natural
$3.1604 - $5.8218 Request the lead time here
Threaded;Push Fit
Natural
$1.8629 - $3.4317 Request the lead time here
Threaded;Push Fit
Natural
$1.9882 - $3.6625 Request the lead time here
Threaded;Push Fit
Natural
  • of 2
Square Tube Connectors - ; 1.5; PA ; Natural

550309

Price Range
$3.3986 - $1.845

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1; PA ; Natural

550314

Price Range
$2.0725 - $1.125

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 2; PA ; Natural

550337

Price Range
$3.9001 - $2.1172

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.2; PA ; Natural

550349

Price Range
$5.7228 - $3.1066

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550308

Price Range
$4.2181 - $2.2899

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.2; PA ; Natural

550320

Price Range
$3.572 - $1.939

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550332

Price Range
$4.7599 - $2.5839

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550333

Price Range
$3.6577 - $1.9855

Stock Levels
8 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550305

Price Range
$4.5114 - $2.4491

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.2; PA ; Natural

550321

Price Range
$2.7144 - $1.4735

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 2; PA ; Natural

550336

Price Range
$4.7577 - $2.5827

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550340

Price Range
$4.9461 - $2.6851

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1; PA ; Natural

550318

Price Range
$2.6342 - $1.4299

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 2; PA ; Natural

550329

Price Range
$3.691 - $2.0036

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550307

Price Range
$2.0504 - $1.1131

Stock Levels
819 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.2; PA ; Natural

550348

Price Range
$7.0536 - $3.8291

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550341

Price Range
$3.9889 - $2.1654

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550344

Price Range
$5.8218 - $3.1604

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550306

Price Range
$3.4317 - $1.8629

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550324

Price Range
$3.6625 - $1.9882

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round