Menu Search

Push Fit Feet - ; Base Height - 5.0 mm | 0.197 in ; Base Diameter - 18.0 mm | 0.709 in ; Black ; PVC

Made from Black PVC these Stacking Buffers have a simple push-fit design. They are ideally used for stacking chairs.
Item code:

1251336

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.2464
5000 - 24999 $0.1408
25000 + $0.1337
Standard pack: 5000

Order in multiple of 500

Total price

$123.20

500 x $0.2464

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Head Type Concave Head
Insert Type Push Fit
Material PVC

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us