Menu Search

Stainless Circlips

In production

These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.

It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.

It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.

  • It attaches and grabs bearings, gears and other components to shafts or in bores.
  • Suited for use in severe settings or when moisture or chemicals are present.
  • Used in automotive, industrial, and manufacturing industries.
Material: 303 Stainless Steel Series Code: SRR3447

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability d3 d4 h1 d2 h2 d5 min d1 View
$1.5722 - $1.7422 Request the lead time here
3.7
6.2
2.5
4.8
1.1
1.0
5.0
$10.6128 - $11.7594 Request the lead time here
18.5
16.2
4.0
19.0
2.6
2.0
20.0
$5.4243 - $6.0103 Request the lead time here
14.7
12.2
3.7
15.2
2.2
1.7
16.0
$2.1225 - $2.3519 Request the lead time here
7.4
9.6
3.2
7.6
1.5
1.2
8.0
$2.9086 - $3.2229 Request the lead time here
9.3
12.7
3.3
9.6
1.8
1.7
10.0
$2.0439 - $2.2648 Request the lead time here
5.6
7.5
2.7
5.7
1.3
1.15
6.0
$4.6382 - $5.1393 Request the lead time here
11.0
7.7
3.3
11.5
1.8
1.7
12.0
Circlip 5.0 4.8 0.7 303 Stainless Steel

20212773

Price Range
$1.7422 - $1.5722

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • d2
    4.8
  • d3
    3.7
  • d4
    6.2
  • d5 min
    1.0
Circlip 20.0 19.0 1.3 303 Stainless Steel

20212834

Price Range
$11.7594 - $10.6128

Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • d2
    19.0
  • d3
    18.5
  • d4
    16.2
  • d5 min
    2.0
Circlip 16.0 15.2 1.1 303 Stainless Steel

20212827

Price Range
$6.0103 - $5.4243

Stock Levels
Request the lead time here
Attributes
  • d1
    16.0
  • d2
    15.2
  • d3
    14.7
  • d4
    12.2
  • d5 min
    1.7
Circlip 8.0 7.6 1.1 303 Stainless Steel

20212797

Price Range
$2.3519 - $2.1225

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • d2
    7.6
  • d3
    7.4
  • d4
    9.6
  • d5 min
    1.2
Circlip 10.0 9.6 1.1 303 Stainless Steel

20212803

Price Range
$3.2229 - $2.9086

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • d2
    9.6
  • d3
    9.3
  • d4
    12.7
  • d5 min
    1.7
Circlip 6.0 5.7 0.8 303 Stainless Steel

20212780

Price Range
$2.2648 - $2.0439

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • d2
    5.7
  • d3
    5.6
  • d4
    7.5
  • d5 min
    1.15
Circlip 12.0 11.5 1.1 303 Stainless Steel

20212810

Price Range
$5.1393 - $4.6382

Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • d2
    11.5
  • d3
    11.0
  • d4
    7.7
  • d5 min
    1.7