UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View |
---|---|---|---|---|---|---|---|---|
Request the lead time here |
|
4.516 in
114.7 mm
|
Natural
|
0.098 in
2.5 mm
|
Polyamide 66
|
|||
$0.0526 - $0.0969 | Request the lead time here |
|
4.516 in
114.7 mm
|
Black
|
0.098 in
2.5 mm
|
Polyamide 66
|
||
WIT-50R-HT-M | $0.3105 - $0.572 | 30 In stock |
Non-Releasable Head
|
8 in
203.2 mm
|
Natural
|
0.189 in
4.8 mm
|
Polyamide 4.6
|
|
$0.0799 - $0.1472 | 29 In stock |
Non-Releasable Head
|
4.52 in
114.8 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 4/6
|
||
$0.0469 - $0.0864 | Request the lead time here |
|
4.516 in
114.7 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0555 - $0.1022 | Request the lead time here |
|
4.516 in
114.7 mm
|
Black
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
Request the lead time here |
|
8 in
203.2 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
$0.0629 - $0.0697 | Request the lead time here |
|
5.910 in
150.1 mm
|
Black
|
0.140 in
3.6 mm
|
Polyamide 66
|
||
$0.0438 - $0.0808 | Request the lead time here |
|
3.937 in
100.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0503 - $0.0927 | Request the lead time here |
|
5.752 in
146.1 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0954 - $0.1758 | Request the lead time here |
|
6 in
152.4 mm
|
Natural
|
0.181 in
4.6 mm
|
Nylon 6/6
|
||
$0.0568 - $0.1047 | Request the lead time here |
|
5.752 in
146.1 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0484 - $0.0891 | Request the lead time here |
|
3.252 in
82.6 mm
|
Black
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.1954 - $0.3599 | Request the lead time here |
|
5.118 in
130.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.2904 - $0.5351 | Request the lead time here |
|
5.236 in
133.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
Request the lead time here |
|
8 in
203.2 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
$0.1592 - $0.1764 | Request the lead time here |
|
11.020 in
279.9 mm
|
Black
|
0.190 in
4.8 mm
|
Polyamide 66
|
||
$0.1288 - $0.2374 | 20 In stock |
|
5.236 in
133.0 mm
|
Natural
|
0.126 in
3.2 mm
|
Nylon 6/6
|
||
$0.1899 - $0.3497 | Request the lead time here |
|
4.724 in
120.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.3149 - $0.5801 | 20 In stock |
|
6.024 in
153.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.