Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|
$0.1258 - $0.2318 | Request the lead time here |
Pan Head
|
8 in
203.2 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.1609 - $0.2965 | Request the lead time here |
Pan Head
|
8 in
203.2 mm
|
Black
|
0.189 in
4.8 mm
|
Polyamide 66
|
||
$0.1061 - $0.1954 | 30 In stock |
Pan Head
|
6 in
152.4 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.2558 - $0.4712 | Request the lead time here |
Pan Head
|
11.65 in
295.9 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.2241 - $0.4127 | 20 In stock |
Pan Head
|
11.65 in
295.9 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.1226 - $0.2258 | Request the lead time here |
Releasable Head
|
8 in
203.2 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.3987 - $0.4417 | Request the lead time here |
|
15.750 in
400.1 mm
|
Natural
|
0.310 in
7.9 mm
|
Nylon 6/6
|
||
$0.1295 - $0.1435 | Request the lead time here |
|
11.020 in
279.9 mm
|
Natural
|
0.190 in
4.8 mm
|
Nylon 6/6
|
||
$0.1808 - $0.2004 | Request the lead time here |
|
8.580 in
217.9 mm
|
Natural
|
0.300 in
7.6 mm
|
Nylon 6/6
|
||
$0.0609 - $0.0675 | Request the lead time here |
|
5.910 in
150.1 mm
|
Natural
|
0.140 in
3.6 mm
|
Nylon 6/6
|
||
$0.0572 - $0.0635 | Request the lead time here |
|
5.910 in
150.1 mm
|
Natural
|
0.140 in
3.6 mm
|
Nylon 6/6
|
||
$1.40 - $1.5512 | Request the lead time here |
|
36.000 in
914.4 mm
|
Natural
|
0.350 in
8.9 mm
|
Nylon 6/6
|
||
$0.0712 - $0.079 | 2913 In stock |
|
8.070 in
205 mm
|
Natural
|
0.140 in
3.6 mm
|
Nylon 6/6
|
||
$0.0675 - $0.0747 | Request the lead time here |
|
7.870 in
199.9 mm
|
Natural
|
0.140 in
3.6 mm
|
Nylon 6/6
|
||
$0.046 - $0.0509 | Request the lead time here |
|
7.870 in
199.9 mm
|
Natural
|
0.100 in
2.5 mm
|
Nylon 6/6
|
||
$0.8293 - $0.9189 | Request the lead time here |
|
24.020 in
610.1 mm
|
Natural
|
0.350 in
8.9 mm
|
Nylon 6/6
|
||
$0.12 - $0.1329 | Request the lead time here |
|
11.810 in
300 mm
|
Natural
|
0.140 in
3.6 mm
|
Nylon 6/6
|
||
$0.2132 - $0.2362 | Request the lead time here |
|
15.750 in
400.1 mm
|
Natural
|
0.100 in
2.5 mm
|
Nylon 6/6
|
||
$0.1315 - $0.2422 | Request the lead time here |
|
6.000 in
152.4 mm
|
Black
|
0.190 in
4.8 mm
|
Nylon 6/6
|
||
$0.5453 - $0.6043 | Request the lead time here |
|
21.650 in
549.9 mm
|
Natural
|
0.310 in
7.9 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.