Menu Search

Standard Cable Ties - Releasable, Thumb Press

In production

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon, PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Head Type Overall Length Colour Overall Width Full Material View
$0.2028 - $0.3736 Request the lead time here
203.0 mm
Natural
Nylon 6/6
$0.3039 - $0.3368 Request the lead time here
267.0 mm
Natural
Nylon 6/6
$0.2572 - $0.2851 Request the lead time here
140.0 mm
Natural
Nylon 6/6
$0.2516 - $0.4634 Request the lead time here
206.0 mm
Natural
Nylon 6/6
$0.2999 - $0.3322 Request the lead time here
203.0 mm
Black
Nylon 6/6
$0.2206 - $0.2444 Request the lead time here
140.0 mm
Black
Nylon 6/6
Standard Cable Tie - 203.0 mm | 7.992 in ; Natural ; 203.0 mm | 7.992 in

WIT-RT-0800-M

Price Range
$0.3736 - $0.2028

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.8 - 50.8 mm
  • Maximum Cable Bundle Diameter
    50.8 mm
Standard Cable Tie - 267.0 mm | 10.512 in ; Natural ; 267.0 mm | 10.512 in

WIT-RT-1050-M

Price Range
$0.3368 - $0.3039

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.8 - 63.5 mm
  • Maximum Cable Bundle Diameter
    63.5 mm
Standard Cable Tie - 140.0 mm | 5.512 in ; Natural ; 140.0 mm | 5.512 in

WIT-RT-0550-M

Price Range
$0.2851 - $0.2572

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.8 - 31.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 206.0 mm 48.0 mm Nylon 6/6 Natural

WIT-RT-1-M

Price Range
$0.4634 - $0.2516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    6.4 - 48.0 mm
  • Maximum Cable Bundle Diameter
    48.0 mm
  • Minimum Loop Tensile Strength
    30.0 lb
Standard Cable Tie - 203.0 mm | 7.992 in ; Black ; 203.0 mm | 7.992 in

WITRT-0800-UV-M

Price Range
$0.3322 - $0.2999

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.8 - 50.8 mm
  • Maximum Cable Bundle Diameter
    50.8 mm
Standard Cable Tie - 140.0 mm | 5.512 in ; Black ; 140.0 mm | 5.512 in

WITRT-0550-UV-M

Price Range
$0.2444 - $0.2206

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.8 - 31.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm