Menu Search

Natural PA Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

This hexagonal nut is made from natural Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

0030030000VR

27 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0485
5000 + $0.0461
Standard pack: 1000

Order in multiple of 1000

Total price

$48.50

1000 x $0.0485

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide 6/6
Material PA
Material Class Plastic
Nut Shape Hexagonal
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us