Menu Search

Black PA Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

This hexagonal nut is made from black Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

0030030001VR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.0508
500 + $0.0483
Standard pack: 100

Order in multiple of 100

Total price

$5.08

100 x $0.0508

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide 6/6
Material PA
Material Class Plastic
Nut Shape Hexagonal
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us