Menu Search

Natural PA Standard Hex Nut - Thread Size N6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

This hexagonal nut is made from natural Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

0030040000VR

102 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2619
5000 + $0.2488
Standard pack: 1000

Order in multiple of 1000

Total price

$261.90

1000 x $0.2619

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide 6/6
Material PA
Material Class Plastic
Nut Shape Hexagonal
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us