Menu Search

Natural PP Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

A hexagonal nut made from natural Polypropylene (PP), which has good chemical and electrical insulation properties and is suitable for use in a wide range of industries. Parts refer to NF E 2403, ISO 4032, DIN 555 and DIN 934 for guidance purpose only.
Item code:

0030050300VR

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.1257
500 + $0.1194
Standard pack: 100

Order in multiple of 100

Total price

$12.57

100 x $0.1257

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polypropylene
Material PP
Material Class Plastic
Nut Shape Hexagonal
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us