Menu Search

Natural PVDF Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

The Hexagonal shape with its six flat sides provide an easy way to tighten and loosen this Nylon Hex Nut, when using a standard wrench, as they are designed to either SAE imperial and metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
Item code:

0030050500VR

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.859
500 + $0.816
Standard pack: 100

Order in multiple of 100

Total price

$85.90

100 x $0.859

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyvinylidene Fluoride
Material PVDF
Material Class Plastic
Nut Shape Hexagonal
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us