Menu Search

Natural PA Standard Hex Nut - Thread Size M20; Distance Across Flats 30.0 mm | 1.181 in; Overall Height 18.0 mm | 0.709 in

This hexagonal nut is made from natural Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

0030110000VR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.4691
1250 + $0.4456
Standard pack: 250

Order in multiple of 250

Total price

$117.28

250 x $0.4691

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide 6/6
Material PA
Material Class Plastic
Nut Shape Hexagonal
Package Quantity 250

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us