Menu Search

Clear PC Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

A hexagonal nut made from transparent Polycarbonate (PC), resulting in tough, aesthetically pleasing fastener with good temperature resistance. PC is an excellent option for applications in the electrical, retail and Point of Sale industries.
Item code:

170000600022

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.7206
500 + $0.6846
Standard pack: 100

Order in multiple of 100

Total price

$72.06

100 x $0.7206

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polycarbonate
Material PC
Material Class Plastic
Nut Shape Hexagonal
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us