Menu Search

Standard Hex Nuts - Plastic

In stock

Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Distance Across Flats Material View
$0.1162 - $0.1345 1019 In stock
PA
$0.4456 - $0.4691 Request the lead time here
PA
$0.2073 - $0.3821 Request the lead time here
PC
$0.2817 - $0.2966 Request the lead time here
PVDF
$0.1515 - $0.1594 12 In stock
PA
$1.611 - $1.7849 Request the lead time here
PEEK
$0.2364 - $0.249 10 In stock
PA
$2.0525 - $2.1607 Request the lead time here
PVDF
$0.8823 - $0.9288 10 In stock
PC
$0.1682 - $0.177 9 In stock
PA
$0.2203 - $0.2319 Request the lead time here
PA
$0.4602 - $0.5099 1030 In stock
PA
$1.6717 - $1.8524 Request the lead time here
PEEK
$2.0985 - $2.3252 Request the lead time here
PEEK
$7.6008 - $14.0016 Request the lead time here
PEEK
$0.816 - $0.859 8 In stock
PVDF
$0.0483 - $0.0508 Request the lead time here
PA
$0.0829 - $0.0872 25 In stock
PA
$0.2294 - $0.4227 14 In stock
PC
$0.1292 - $0.2382 Request the lead time here
PP
  • of 3
Natural PA Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

0030060000VR

Price Range
$0.1345 - $0.1162

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M20; Distance Across Flats 30.0 mm | 1.181 in; Overall Height 18.0 mm | 0.709 in

0030110000VR

Price Range
$0.4691 - $0.4456

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.4 mm | 0.094 in

170002500022

Price Range
$0.3821 - $0.2073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030500VR

Price Range
$0.2966 - $0.2817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

0030050000VR

Price Range
$0.1594 - $0.1515

Stock Levels
12 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

184040070409

Price Range
$1.7849 - $1.611

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black PA Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

496242

Price Range
$0.249 - $0.2364

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 14.8 mm | 0.583 in

0030090500VR

Price Range
$2.1607 - $2.0525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

170000800022

Price Range
$0.9288 - $0.8823

Stock Levels
10 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black PA Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

496241

Price Range
$0.177 - $0.1682

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.5 mm | 0.413 in

0030070000VR

Price Range
$0.2319 - $0.2203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M2.5; Distance Across Flats 4.9 mm | 0.193 in; Overall Height 1.8 mm | 0.071 in

04M025045HN

Price Range
$0.5099 - $0.4602

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M2.6; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

184020070409

Price Range
$1.8524 - $1.6717

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

184050070409

Price Range
$2.3252 - $2.0985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

184080070409

Price Range
$14.0016 - $7.6008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

0030050500VR

Price Range
$0.859 - $0.816

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black PA Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030001VR

Price Range
$0.0508 - $0.0483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black PA Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

0030050001VR

Price Range
$0.0872 - $0.0829

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M4; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 3.3 mm | 0.13 in

170000400022

Price Range
$0.4227 - $0.2294

Stock Levels
14 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PP Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

0030040300VR

Price Range
$0.2382 - $0.1292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal