Menu Search

Open Hole Grommet - Compatible Hole Diameter 15.9 mm | 0.626 in ; Inside Diameter 12.7 mm | 0.5 in ; Overall Diameter 20.6 mm | 0.811 in ; Panel Thickness 1.2 mm | 0.047 in

This Standard Grommet protects cables from sharp metal-edged holes in panels and enclosures. Its snap-in design allows for quick and easy installation. It is suited for applications where space is limited and flexibility is needed. It tolerates temperatures of up to 80°C. Black and made from PVC.
Item code:

1347531

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.3505
10000 - 49999 $0.2003
50000 + $0.1902
Standard pack: 10000

Order in multiple of 1000

Total price

$350.50

1000 x $0.3505

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Material PVC
Type Imperial Grommet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us