Injection moulded plug designed to fit over the outside diameter of end pipes. It prevents the ingress of dirt, debris or dust during storage and transport. Fitted with internal ribs to ensure a tight fit and a vent hole in the plug to allow airflow, which helps minimise pressure build-up inside the tube.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They meet ANSI and DIN specifications and are used for industrial, HVAC, and plumbing applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Compatible Pipe Size | View | |
|---|---|---|---|---|---|---|
| $0.1455 - $0.2682 | Request the lead time here |
LDPE - PIR
|
1.669 in
42.4 mm
|
|
||
| $45.2295 - $50.1158 | Request the lead time here |
LDPE
|
24 in
609.6 mm
|
|
||
| 199483 | $1.3139 - $2.4204 | 20 In stock |
LDPE
|
4 in
101.6 mm
|
|
|
| $1.9391 - $3.5721 | 8 In stock |
LDPE
|
5.5 in
139.7 mm
|
|
||
| $4.9321 - $5.4649 | 39 In stock |
LDPE
|
8.626 in
219.1 mm
|
|
||
| $0.1239 - $0.2282 | 40 In stock |
LDPE
|
1.059 in
26.9 mm
|
|
||
| $10.3363 - $11.453 | 23 In stock |
LDPE
|
12.752 in
323.9 mm
|
|
||
| $0.1514 - $0.2787 | 19 In stock |
LDPE - PIR
|
1.327 in
33.7 mm
|
|
||
| $5.0919 - $5.642 | 58 In stock |
LDPE
|
10.748 in
273.0 mm
|
|
||
| $0.0889 - $0.1639 | Request the lead time here |
LDPE
|
0.839 in
21.3 mm
|
|
||
| $157.5146 - $174.5314 | Request the lead time here |
LDPE
|
42 in
1066.8 mm
|
|
||
| $2.5278 - $2.8008 | 107 In stock |
LDPE
|
6.626 in
168.3 mm
|
|
||
| $46.1493 - $85.0118 | 19 In stock |
LDPE
|
20 in
508.0 mm
|
|
||
| $3.4645 - $7.3392 | 115 In stock |
LDPE
|
3.5 in
88.9 mm
|
|
||
| $1.4896 - $2.7443 | 210 In stock |
LDPE
|
4.5 in
114.3 mm
|
|
||
| $0.2063 - $0.38 | Request the lead time here |
LDPE
|
1.902 in
48.3 mm
|
|
||
| $0.4376 - $0.8061 | 393 In stock |
LDPE - PIR
|
2.996 in
76.1 mm
|
|
||
| $35.1239 - $38.9184 | Request the lead time here |
LDPE
|
16 in
406.4 mm
|
|
||
| $0.2612 - $0.4812 | 23 In stock |
LDPE - PIR
|
2.374 in
60.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue