Menu Search

Standard Size Pipe Caps

In stock

A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; HDPE, LDPE and Flexible PE, and cover a wide range of sizes.

These moulded caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.

The range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the cap to be properly fitted, which also helps to eliminate air pressure.

  • Material: High-Density Polyethylene, Low-Density Polyethylene and Flexible PE
  • Colours: Black, Natural, Red and Yellow
  • Meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Vent Hole All
Colour All
Show more Show less
Material All
Inside Diameter All
Show more Show less
Inside Height All
Show more Show less
142 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$0.3773 - $0.418 Request the lead time here
Red
LDPE
$0.1011 - $0.112 Request the lead time here
Red
LDPE
$0.1389 - $0.1538 Request the lead time here
Red
LDPE
$0.2265 - $0.2509 Request the lead time here
Red
LDPE
$0.392 - $0.4343 Request the lead time here
Red
LDPE
$0.2162 - $0.2394 2 In stock
Red
LDPE
$0.1696 - $0.1878 Request the lead time here
Red
LDPE
$0.1871 - $0.2073 Request the lead time here
Red
LDPE
$0.3662 - $0.6746 1258 In stock
Black
LDPE
$0.8703 - $1.6033 329 In stock
No
Yellow
LDPE
35.0 mm
76.1 mm
$286.3115 - $317.2428 Request the lead time here
No
Yellow
LDPE
185.0 mm
1117.8 mm
$19.5968 - $21.7139 55 In stock
No
Yellow
LDPE
60.5 mm
406.4 mm
$36.0396 - $39.9331 10 In stock
No
Yellow
LDPE
67.0 mm
609.6 mm
$48.7269 - $53.9911 20 In stock
No
Yellow
LDPE
65.0 mm
508 mm
$192.2704 - $213.0421 2 In stock
No
Yellow
LDPE
200.0 mm
1219.2 mm
$0.4777 - $0.88 65 In stock
No
Yellow
LDPE
30.0 mm
33.7 mm
$1.2736 - $2.3459 305 In stock
No
Yellow
LDPE
40.0 mm
114.3 mm
$4.6241 - $8.5181 10 In stock
No
Yellow
LDPE
45.0 mm
273.0 mm
$1.7651 - $3.2515 13 In stock
No
Yellow
LDPE
40.0 mm
127.0 mm
$7.4419 - $13.7087 1 In stock
No
Yellow
LDPE
50.0 mm
323.9 mm
  • of 8
Circular Connector Cap - Compatible Thread Sizes 1-3/4 in ; No MS Spec

D1-3/4A

Price Range
$0.418 - $0.3773

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 5/8 in ; No MS Spec

D5/8A

Price Range
$0.112 - $0.1011

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 7/8 in ; No MS Spec

D7/8A

Price Range
$0.1538 - $0.1389

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/4 in ; No MS Spec

D1-1/4A

Price Range
$0.2509 - $0.2265

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-7/16 in ; No MS Spec

D1-7/16A

Price Range
$0.4343 - $0.392

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/8 in ; No MS Spec

D1-1/8A

Price Range
$0.2394 - $0.2162

Stock Levels
2 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1.000 in ; No MS Spec

D1A

Price Range
$0.1878 - $0.1696

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 15/16 in ; No MS Spec

D15/16A

Price Range
$0.2073 - $0.1871

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 48.4 mm | 1.906 in ; Inside Height - 25.4 mm | 1 in ;

SC0484

Price Range
$0.6746 - $0.3662

Stock Levels
1258 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - DN 65ANSI 2-1/2 Inside Diameter - 76.1 mm | 2.996 in Inside Height - 35.0 mm | 1.378 in Yellow

10298

Price Range
$1.6033 - $0.8703

Stock Levels
329 In stock
Attributes
  • Inside Diameter
    76.1 mm
  • Inside Height
    35.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1117.8 mm | 44.008 in Inside Height - 185.0 mm | 7.283 in Yellow

34248

Price Range
$317.2428 - $286.3115

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1117.8 mm
  • Inside Height
    185.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16 in Inside Height - 60.5 mm | 2.382 in Yellow

43971

Price Range
$21.7139 - $19.5968

Stock Levels
55 In stock
Attributes
  • Inside Diameter
    406.4 mm
  • Inside Height
    60.5 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24 in Inside Height - 67.0 mm | 2.638 in Yellow

43974

Price Range
$39.9331 - $36.0396

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    609.6 mm
  • Inside Height
    67.0 mm
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap - Inside Diameter - 508 mm | 20 in Inside Height - 65.0 mm | 2.559 in Yellow

43973

Price Range
$53.9911 - $48.7269

Stock Levels
20 In stock
Attributes
  • Inside Diameter
    508 mm
  • Inside Height
    65.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1219.2 mm | 48 in Inside Height - 200.0 mm | 7.874 in Yellow

31725

Price Range
$213.0421 - $192.2704

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    1219.2 mm
  • Inside Height
    200.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 33.7 mm | 1.327 in Inside Height - 30.0 mm | 1.181 in Yellow

10288

Price Range
$0.88 - $0.4777

Stock Levels
65 In stock
Attributes
  • Inside Diameter
    33.7 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199484

Price Range
$2.3459 - $1.2736

Stock Levels
305 In stock
Attributes
  • Inside Diameter
    114.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 273.0 mm | 10.748 in Inside Height - 45.0 mm | 1.772 in Yellow

199496

Price Range
$8.5181 - $4.6241

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    273.0 mm
  • Inside Height
    45.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 127.0 mm | 5 in Inside Height - 40.0 mm | 1.575 in Yellow

199486

Price Range
$3.2515 - $1.7651

Stock Levels
13 In stock
Attributes
  • Inside Diameter
    127.0 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in Inside Height - 50.0 mm | 1.969 in Yellow

199498

Price Range
$13.7087 - $7.4419

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene