Menu Search

Standoff Cable Harness

In stock

Various spacer options allow the cables to be isolated from board components. Bundle is inserted into the top of the clip where they are retained

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
17 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.3901 - $0.4322 29 In stock
Fixed
Natural
Nylon
Screw
$0.4098 - $0.4541 29 In stock
Fixed
Natural
Nylon
Screw
$0.2393 - $0.2519 Request the lead time here
Fixed
Natural
Nylon
Screw
$0.3123 - $0.346 24 In stock
Fixed
Natural
Nylon
Screw
$0.1157 - $0.2133 Request the lead time here
Non-Adjustable
Natural
Nylon
Clip In
$0.0946 - $0.1742 Request the lead time here
Non-Adjustable
Natural
Nylon
Clip In
$0.1029 - $0.1896 Request the lead time here
Non-Adjustable
Natural
Nylon
Clip In
$0.0927 - $0.1707 Request the lead time here
Non-Adjustable
Natural
Nylon
Clip In
$0.1129 - $0.2081 Request the lead time here
Non-Adjustable
Natural
Nylon
Clip In
$0.1007 - $0.1854 Request the lead time here
Non-Adjustable
Natural
Nylon
Clip In
$0.2608 - $0.289 14 In stock
Fixed
Natural
Nylon
Screw
$0.2115 - $0.2343 18 In stock
Fixed
Natural
Nylon
Screw
$0.3659 - $0.4055 28 In stock
Fixed
Natural
Nylon
Screw
$0.9007 - $0.998 510 In stock
Fixed
Natural
Nylon
Screw
$0.1287 - $0.1355 1028 In stock
Fixed
Natural
Nylon
Screw
$0.126 - $0.1396 25 In stock
Fixed
Natural
Nylon
Screw
$0.1706 - $0.1796 Request the lead time here
Fixed
Natural
Nylon
Screw
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 15.9 mm | 0.626 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-625-01

Price Range
$0.4322 - $0.3901

Stock Levels
29 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    28.6 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 19.1 mm | 0.752 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-750-01

Price Range
$0.4541 - $0.4098

Stock Levels
29 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    32.5 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 18.0 mm | 0.709 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-750-01

Price Range
$0.2519 - $0.2393

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    35.0 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 9.5 mm | 0.374 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-375-01

Price Range
$0.346 - $0.3123

Stock Levels
24 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    21.1 mm
Cable Clamps - Plug In, Standoff, Harness Clip - Natural ;

SHHK-3-01

Price Range
$0.2133 - $0.1157

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Non-Adjustable
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Clip In
  • Inside Width
    3.0 mm
Cable Clamps - Plug In, Standoff, Harness Clip - Natural ;

SHHK-1-01

Price Range
$0.1742 - $0.0946

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Non-Adjustable
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Clip In
  • Inside Width
    3.0 mm
Cable Clamps - Plug In, Standoff, Harness Clip - Natural ;

SHHK-2-01

Price Range
$0.1896 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Non-Adjustable
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Clip In
  • Inside Width
    3.0 mm
Cable Clamps - Plug In, Standoff, Harness Clip - Natural ;

SHHK-1-19

Price Range
$0.1707 - $0.0927

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Non-Adjustable
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Clip In
  • Inside Width
    3.0 mm
Cable Clamps - Plug In, Standoff, Harness Clip - Natural ;

SHHK-3-19

Price Range
$0.2081 - $0.1129

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Non-Adjustable
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Clip In
  • Inside Width
    3.0 mm
Cable Clamps - Plug In, Standoff, Harness Clip - Natural ;

SHHK-2-19

Price Range
$0.1854 - $0.1007

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Non-Adjustable
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Clip In
  • Inside Width
    3.0 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 25.4 mm | 1 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-1000-01

Price Range
$0.289 - $0.2608

Stock Levels
14 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    38.9 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 12.7 mm | 0.5 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-500-01

Price Range
$0.2343 - $0.2115

Stock Levels
18 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    29.4 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 3.2 mm | 0.126 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-125-01

Price Range
$0.4055 - $0.3659

Stock Levels
28 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    19.1 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 38.1 mm | 1.5 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-1500-01

Price Range
$0.998 - $0.9007

Stock Levels
510 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    53.9 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 6.4 mm | 0.252 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-250-01

Price Range
$0.1355 - $0.1287

Stock Levels
1028 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    21.0 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 6.4 mm | 0.252 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-250-01

Price Range
$0.1396 - $0.126

Stock Levels
25 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    21.1 mm
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 12.7 mm | 0.5 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-500-01

Price Range
$0.1796 - $0.1706

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Screw
  • Base Length
    30.0 mm