Menu Search

Standoff - Lock Clip/Style 1

In stock

This lock clip standoff (style 1) provides a secure yet simple fastening and are an ideal cable management solution for a variety of applications. The plug-in application adds to the ease of installation and the locking clip adds a level of security

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.1989 - $0.2203 Request the lead time here
Fixed
Natural
PA
Clip On
$0.3202 - $0.3548 Request the lead time here
Fixed
Natural
PA
Clip On
$0.249 - $0.2759 Request the lead time here
Fixed
Natural
PA
Clip On
$0.1244 - $0.1309 Request the lead time here
Fixed
Natural
PA
Clip On
$0.1264 - $0.133 1200 In stock
Fixed
Natural
PA
Clip On
$0.249 - $0.2759 Request the lead time here
Fixed
Natural
PA
Clip On
$0.2479 - $0.2747 Request the lead time here
Fixed
Natural
PA
Clip On
$0.3426 - $0.3796 Request the lead time here
Fixed
Natural
PA
Clip On
$0.2194 - $0.2431 Request the lead time here
Fixed
Natural
PA
Clip On
$0.0977 - $0.1029 Request the lead time here
Fixed
Natural
PA
Clip On
$0.3266 - $0.3619 Request the lead time here
Fixed
Natural
PA
Clip On
$0.1464 - $0.1541 Request the lead time here
Fixed
Natural
PA
Clip On
$0.2649 - $0.2935 9 In stock
Fixed
Natural
PA
Clip On
$0.1069 - $0.1125 Request the lead time here
Fixed
Natural
PA
Clip On
$0.0963 - $0.1013 Request the lead time here
Fixed
Natural
PA
Clip On
$0.1042 - $0.1097 Request the lead time here
Fixed
Natural
PA
Clip On
$0.2596 - $0.2876 Request the lead time here
Fixed
Natural
PA
Clip On
$0.1003 - $0.1056 Request the lead time here
Fixed
Natural
PA
Clip On
$0.099 - $0.1042 Request the lead time here
Fixed
Natural
PA
Clip On
$0.1064 - $0.112 Request the lead time here
Fixed
Natural
PA
Clip On
  • of 2
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 9.5 mm | 0.374 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-6-01

Price Range
$0.2203 - $0.1989

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 6.4 mm | 0.252 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-4-01

Price Range
$0.3548 - $0.3202

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 6.4 mm | 0.252 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-4-01

Price Range
$0.2759 - $0.249

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 8.9 mm | 0.35 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-370-3-01

Price Range
$0.1309 - $0.1244

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 5.6 mm | 0.22 in ; Maximum Compatible Panel Thickness - 4.0 mm | 0.157 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-750-3-01

Price Range
$0.133 - $0.1264

Stock Levels
1200 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 12.7 mm | 0.5 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-8-01

Price Range
$0.2759 - $0.249

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-3-01

Price Range
$0.2747 - $0.2479

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 25.4 mm | 1 in ; Maximum Compatible Cable Diameter - 17.5 mm | 0.689 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-750-16-01

Price Range
$0.3796 - $0.3426

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 6.4 mm | 0.252 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-4-01

Price Range
$0.2431 - $0.2194

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 9.5 mm | 0.374 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-6-01

Price Range
$0.1029 - $0.0977

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 17.5 mm | 0.689 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-750-3-01

Price Range
$0.3619 - $0.3266

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 9.5 mm | 0.374 in ; Maximum Compatible Cable Diameter - 17.5 mm | 0.689 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-750-6-01

Price Range
$0.1541 - $0.1464

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 25.4 mm | 1 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-16-01

Price Range
$0.2935 - $0.2649

Stock Levels
9 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 5.6 mm | 0.22 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-250-3-01

Price Range
$0.1125 - $0.1069

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-3-01

Price Range
$0.1013 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 18.4 mm | 0.724 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-250-3-01

Price Range
$0.1097 - $0.1042

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 25.4 mm | 1 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-16-01

Price Range
$0.2876 - $0.2596

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 12.0 mm | 0.472 in ; Maximum Compatible Panel Thickness - 4.0 mm | 0.157 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-500-3-01

Price Range
$0.1056 - $0.1003

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 12.7 mm | 0.5 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-8-01

Price Range
$0.1042 - $0.099

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 8.9 mm | 0.35 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-370-3-01

Price Range
$0.112 - $0.1064

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-3-01

Price Range
$0.1008 - $0.0958

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 12.0 mm | 0.472 in ; Maximum Compatible Panel Thickness - 4.0 mm | 0.157 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-500-3-01

Price Range
$0.1395 - $0.1325

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 9.5 mm | 0.374 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-6-01

Price Range
$0.2593 - $0.2341

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 25.4 mm | 1 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-16-01

Price Range
$0.1109 - $0.1054

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 6.4 mm | 0.252 in ; Maximum Compatible Cable Diameter - 17.5 mm | 0.689 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-750-4-01

Price Range
$0.1541 - $0.1464

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 18.4 mm | 0.724 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-750-3-01

Price Range
$0.137 - $0.1301

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 12.7 mm | 0.5 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-8-01

Price Range
$0.2817 - $0.2542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamp - Inside Height - 13.6 mm | 0.535 in ; Inside Width - 13.6 mm | 0.535 in ; Spacer Length - 12.7 mm | 0.5 in

SHKBS-8-01A-RT

Price Range
$0.575 - $0.5189

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    17.8 mm
Cable Clamp - Inside Height - 13.6 mm | 0.535 in ; Inside Width - 13.6 mm | 0.535 in ; Spacer Length - 6.4 mm | 0.252 in

SHKBS-4-01A-RT

Price Range
$0.5423 - $0.4895

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    17.8 mm