Menu Search

Strain Relief Bushings - Double Locking

In production

Strain Relief Bushings feature a double locking mechanism. They are mounted to the edge of a chassis or into a split panel to protect cables, wires and other equipment from movement and chaffing.

The bushing absorbs the forces of pull, push and twist to help prevent strain damage to cables and equipment. They also help prevent accidental disconnections - so are a highly cost-effective and time saving solution.

In addition; they help anchor cables to equipment and also seal the cable entry point.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Cable Shape Maximum Panel Thickness Cable Type View
$0.4121 - $0.4338 Request the lead time here
3.0 mm
$1.9052 - $2.111 Request the lead time here
Round
3.2 mm
S, ST
$1.6083 - $1.7821 Request the lead time here
Round
3.2 mm
S, SJT, STO
$2.0926 - $2.3186 Request the lead time here
Round
7.1 mm
S
Strain Relief Bushing - ; ; Black

XSRBS01-01

Price Range
$0.4338 - $0.4121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Overall Width
    34.6 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: S, ST ;

23MP08P20

Price Range
$2.111 - $1.9052

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Mounting Hole Length
    21.3 mm
  • Overall Width
    23.4 mm
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: S, SJT, STO ;

23MP07W20

Price Range
$1.7821 - $1.6083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Mounting Hole Length
    19.6 mm
  • Overall Width
    23.4 mm
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: S ;

23MP09P20

Price Range
$2.3186 - $2.0926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Mounting Hole Length
    25.4 mm
  • Overall Width
    30.9 mm