Strain Relief Bushings protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord.
These bushings eliminate cable strain and wear. They are suitable for round or elongated holes and fit flat or round cables. They can withstand temperatures up to +85 degrees celsius.
Quick and easy to install; they are crimped on to cable and inserted into the hole using an installation tool (sold separately).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Panel Thickness | Cable Type | View | |
|---|---|---|---|---|---|---|
| $0.2757 - $0.2901 | Request the lead time here |
|
0.063 in
1.6 mm
|
SP-1, SPT-1
|
||
| $0.2697 - $0.2989 | Request the lead time here |
|
0.098 in
2.5 mm
|
SPT-1
|
||
| $0.2316 - $0.2437 | Request the lead time here |
|
0.098 in
2.5 mm
|
SP-2, SPT-2, HPN
|
||
| $0.0727 - $0.0767 | Request the lead time here |
|
0.071 in
1.8 mm
|
SPT-1, HPN
|
||
| SRB-F-5 | $0.1771 - $0.1866 | Request the lead time here |
|
0.13 in
3.3 mm
|
SPT-2, HPN, SPT-3
|
|
| $0.3277 - $0.363 | Request the lead time here |
|
0.098 in
2.5 mm
|
SPT-2
|
||
| $0.2159 - $0.2272 | Request the lead time here |
|
0.063 in
1.6 mm
|
XT (Clockwire), SP-1, SPT-1
|
||
| $0.2826 - $0.3131 | Request the lead time here |
|
0.063 in
1.6 mm
|
SPT-2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue