Menu Search

Strain Relief Bushings - Non-Slip

In stock

These Strain Relief Bushings with non-slip properties replace the UL Knot method of providing strain relief, without requiring cutting or tools.

To install; simply loop the wire through the bushing. Then flip the hinge pin through the wire, and pull the wire tight. Then snap the wire straight.

The bushing effectively creates a loop in the cable or wire to protect it from the forces of pull, push and twist.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating
  • ISR-14-27

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Cable Type All
1 result
Product SKUs information
Item Code Price range Availability Cable Type View
$0.1939 - $0.2041 34 In stock
3.8 mm x 7.1 mm
Strain Relief Bushing Non Slip - Cable Type: 3.8 mm x 7.1 mm

465716

Price Range
$0.1939 - $0.2041

Stock Levels
34 In stock
Attributes
  • Cable Type
    3.8 mm x 7.1 mm
  • Compatible Cable Shape
    Round
  • Overall Length
    17.8 mm
  • Overall Width
    10.3 mm
  • Overall Height
    12.4 mm