Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Compatible Cable Shape | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.3598 - $0.3986 | 19 In stock |
7.6 mm
|
Round
|
0.126 in
3.2 mm
|
||
| $0.3212 - $0.3559 | 10 In stock |
6.4 mm, 7.4 mm
|
Round
|
0.063 in
1.6 mm
|
||
| $0.4728 - $0.5238 | Request the lead time here |
9.2 x 10.5 mm, 11.0 mm
|
Round
|
0.126 in
3.2 mm
|
||
| $0.3598 - $0.3986 | 2854 In stock |
7.6 mm
|
Round
|
0.063 in
1.6 mm
|
||
| $0.4121 - $0.4338 | 19 In stock |
6.0 mm
|
|
0.098 in
2.5 mm
|
||
| $0.4753 - $0.5267 | 19 In stock |
9.2 x 10.5 mm, 11.0 mm
|
Round
|
0.063 in
1.6 mm
|
||
| $0.3783 - $0.3982 | 3 In stock |
7.62 mm, 8.26 mm, 8.38 mm, 9.02 mm
|
Round
|
0.126 in
3.2 mm
|
||
| $0.3854 - $0.4271 | Request the lead time here |
8.2 x 9.2 mm
|
Round
|
0.126 in
3.2 mm
|
||
| SRB-R-5 | $0.2286 - $0.2407 | 20 In stock |
6.35 mm, 6.73 mm, 6.86 mm, 7.37 mm
|
Round
|
0.098 in
2.5 mm
|
|
| $0.3212 - $0.3559 | 18 In stock |
6.4 mm, 7.4 mm
|
Round
|
0.098 in
2.5 mm
|
||
| $0.3725 - $0.4129 | 5012 In stock |
8.2 x 9.2 mm
|
Round
|
0.063 in
1.6 mm
|
||
| $0.5667 - $1.0439 | Request the lead time here |
10.5 mm