Menu Search

Strain Relief Bushings - Self Lock

In stock

Strain Relief Bushing helps protect wires and cables by absorbing the force of pull, push and twist. This increases the lifespan of your cables, as well as helping to minimise damage to other equipment.

These bushings feature a self-locking tab that keeps the cable assembly secure and speeds up installation. They bushing self-locks on to the cable and this allows it to be inserted prior to mounting into a square or rectangular shaped hole.

Suitable for flat or round cables.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Compatible Cable Shape Maximum Panel Thickness Cable Type View
$0.392 - $0.4126 Request the lead time here
Flat
2.5 mm
$0.6332 - $0.6665 15 In stock
Round
4.0 mm
$0.7463 - $1.3747 Request the lead time here
Round
Strain Relief Bushing - Flat ; ; Black

465701

Price Range
$0.4126 - $0.392

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Maximum Panel Thickness
    2.5 mm
Strain Relief Bushing - Round ; ; Black

465707

Price Range
$0.6665 - $0.6332

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing -

465711

Price Range
$1.3747 - $0.7463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    ST-301N