Menu Search

Stud Mount Leveling Feet - Thread Size - M16 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel;NBR Rubber

Item code:

493685

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $73.7565
10 - 49 $70.0686
50 + $66.5652
Standard pack: 2

Order in multiple of 2

Total price

$147.51

2 x $73.7565

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Steel
Base Type Rigid
Bolt Down Base Plain
Colour Black
Material Steel;NBR Rubber
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us