Menu Search

Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 80.0 mm | 3.15 in ; Base Diameter - 50.0 mm | 1.969 in ; Material - Stainless Steel

Item code:

550109

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
12 - 59 $73.3944
60 - 299 $69.7246
300 + $66.2384
Standard pack: 12

Order in multiple of 12

Total price

$880.73

12 x $73.3944

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Stainless Steel
Base Type Rigid
Colour Natural
Material Stainless Steel
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us