Menu Search

Stud Mount Leveling Feet - Thread Size - M20 ; Thread Length - 200.0 mm | 7.874 in ; Base Diameter - 120.0 mm | 4.724 in ; Material - Stainless Steel

Item code:

550114

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 19 $220.762
20 - 99 $209.724
100 + $199.2378
Standard pack: 4

Order in multiple of 4

Total price

$883.05

4 x $220.762

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Stainless Steel
Base Type Rigid
Colour Natural
Material Stainless Steel
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us