Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes 1-1/2 in ; Class Pressure Rating (All) 125, 150

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

1501-1/2A

65 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $1.4073
1250 - 6249 $1.337
6250 + $1.2702
Standard pack: 250

Order in multiple of 250

Total price

$351.83

250 x $1.4073

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Class Pressure Rating (All) 125, 150

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us