Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes 8.000 in ; Class Pressure Rating (All) 125, 150

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

1508A

70 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
70 - 349 $10.0582
350 - 1749 $9.5553
1750 + $9.0776
Standard pack: 70

Order in multiple of 70

Total price

$704.07

70 x $10.0582

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Class Pressure Rating (All) 125, 150

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us