Menu Search

Studded Full Face Flange Protector - ; Class Pressure Rating (All) 125, 150

This Studded Flange Protector offers complete cover and bore protection for high-pressure applications. It provides a secure fit and is strong chemical resistant. It is blue and made of LDPE material. It is suitable for SAE Code 61 (3000 PSI).
Item code:

34346

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 149 $2.3483
150 - 749 $1.3418
750 + $1.2748
Standard pack: 150

Order in multiple of 150

Total price

$35.22

15 x $2.3483

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Class Pressure Rating (All) 125, 150

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us