Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes 3-1/2 in ; Class Pressure Rating (All) 300

Item code:

34360

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 79 $4.3212
80 - 399 $2.4692
400 + $2.3458
Standard pack: 80

Order in multiple of 80

Total price

$34.57

8 x $4.3212

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyethylene
Class Pressure Rating (All) 300

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us