Menu Search

Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

This Studded Flange Protector offers complete cover and bore protection for high-pressure applications. It provides a secure fit and is strong chemical resistant. It is blue and made of LDPE material. It is suitable for SAE Code 61 (3000 PSI).
Item code:

34371

1958 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $2.4355
2000 - 9999 $1.3917
10000 + $1.3222
Standard pack: 2000

Order in multiple of 200

Total price

$487.10

200 x $2.4355

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
SAE Code 3000 PSI
Class Pressure Rating (All) 3000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us