Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes 8.000 in ; Class Pressure Rating (All) 900

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

9008A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 $8.67
200 - 799 $4.9542
800 + $4.7065
Standard pack: 20

Order any quantity

Total price

$8.67

1 x $8.67

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyethylene
Class Pressure Rating (All) 900

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us