Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Nominal Pipe Size | SAE Code | Colour | Compatible Nominal Diameter | Material | Class Pressure Rating | View |
---|---|---|---|---|---|---|---|---|---|
$8.5765 - $9.5029 | Request the lead time here |
10 in
254 mm
|
|
Blue
|
|
PE
|
125
|
||
$2.3793 - $4.3831 | 4821 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
||
$6.2527 - $11.5181 | 914 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
||
$1.58 - $2.9105 | 20 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
$1.5807 - $2.9119 | 208 In stock |
|
|
Black
|
|
LDPE
|
600
|
||
$2.7255 - $5.0208 | 1719 In stock |
3 in
76.2 mm
|
|
Black
|
|
LDPE
|
600
|
||
$1.7418 - $3.2086 | Request the lead time here |
|
|
Black
|
|
LDPE
|
900
|
||
$2.1768 - $4.0097 | 20 In stock |
1 in
25.4 mm
|
6000 PSI
|
Red
|
|
PE
|
6000
|
||
$0.8761 - $1.6139 | Request the lead time here |
|
|
Black
|
|
LDPE
|
150
|
||
$26.4411 - $48.7074 | Request the lead time here |
10 in
254 mm
|
|
Black
|
|
LDPE
|
900
|
||
$1.9548 - $3.6009 | 4166 In stock |
|
6000 PSI
|
Red
|
|
PE
|
6000
|
||
$0.8692 - $1.6011 | Request the lead time here |
1 in
25.4 mm
|
|
Black
|
|
LDPE
|
150
|
||
$2.1114 - $2.3396 | 46 In stock |
2 in
50.8 mm
|
|
Black
|
|
LDPE
|
600
|
||
$9.5024 - $17.5045 | 10 In stock |
4 in
101.6 mm
|
|
Black
|
|
LDPE
|
900
|
||
$10.5977 - $19.5222 | Request the lead time here |
8 in
203.2 mm
|
|
Black
|
|
LDPE
|
600
|
||
$2.5758 - $4.7449 | Request the lead time here |
|
|
Black
|
|
LDPE
|
900
|
||
$28.7017 - $52.8716 | Request the lead time here |
8 in
203.2 mm
|
|
Black
|
|
LDPE
|
900
|
||
$3.9265 - $7.2332 | Request the lead time here |
|
|
Black
|
|
LDPE
|
900
|
||
$11.4972 - $12.7394 | 9 In stock |
10 in
254 mm
|
|
Black
|
|
LDPE
|
300
|
||
$1.4307 - $2.6356 | Request the lead time here |
|
|
Black
|
|
LDPE
|
150
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.