Superball Open Linear Ball Bushings are intended for high precision movement and smooth motion in demanding applications. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. This bushing type has three times the load capacity and a life span of 27 times that of traditional linear bushings and is only intended for use with hardened shafts. They have an open part design that permits them to be used in cojunction with shaft support rails.
It provides self-alignment, which extends travel life by minimising friction between the shaft and balls and allowing for slight misalignments between the shaft and the bearing.
It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.
Material: Nickel Plated Steel, Steel Series Code: SRL1743, SRL1742
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Dyn. load C max. N | d1 tol. h6 | d2 tol. h6 | l3 | l1 | w1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $54.8006 - $60.7209 | Request the lead time here |
22.7
|
1260.0
|
12.0
|
22.0
|
1.35
|
32.0
|
6.5
|
||
| $68.31 - $75.6897 | Request the lead time here |
22.7
|
1260.0
|
12.0
|
22.0
|
1.35
|
32.0
|
6.5
|
||
| $118.6074 - $131.4211 | Request the lead time here |
43.8
|
2850.0
|
25.0
|
40.0
|
1.90
|
58.0
|
11.5
|
||
| $172.1869 - $190.7888 | Request the lead time here |
60.4
|
5900.0
|
40.0
|
62.0
|
2.20
|
80.0
|
19.5
|
||
| $75.866 - $84.0621 | Request the lead time here |
24.7
|
1320.0
|
16.0
|
26.0
|
1.35
|
36.0
|
9.0
|
||
| $61.8224 - $68.5013 | Request the lead time here |
24.7
|
1320.0
|
16.0
|
26.0
|
1.35
|
36.0
|
9.0
|
||
| $145.3209 - $161.0204 | Request the lead time here |
81.8
|
2900.0
|
30.0
|
47.0
|
1.90
|
68.0
|
14.0
|
||
| $205.159 - $227.3229 | Request the lead time here |
60.4
|
5900.0
|
40.0
|
62.0
|
2.20
|
80.0
|
19.5
|
||
| $72.8131 - $80.6793 | Request the lead time here |
31.3
|
1720.0
|
20.0
|
32.0
|
1.65
|
45.0
|
9.0
|
||
| $120.4393 - $133.4508 | Request the lead time here |
81.8
|
2900.0
|
30.0
|
47.0
|
1.90
|
68.0
|
14.0
|
||
| $96.4736 - $106.8959 | Request the lead time here |
43.8
|
2850.0
|
25.0
|
40.0
|
1.90
|
58.0
|
11.5
|
||
| $231.9486 - $257.0068 | Request the lead time here |
77.4
|
8100.0
|
50.0
|
75.0
|
2.70
|
100.0
|
22.5
|
||
| $91.4361 - $101.3143 | Request the lead time here |
31.3
|
1720.0
|
20.0
|
32.0
|
1.65
|
45.0
|
9.0
|
||
| $242.2525 - $268.4237 | Request the lead time here |
77.4
|
8100.0
|
50.0
|
75.0
|
2.70
|
100.0
|
22.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue