Quantity | Unit price |
---|---|
50 - 249 | $4.1512 |
250 + | $3.9436 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | T-Bolt Hose Clamp |
---|---|
Colour | Natural |
Material | Stainless Steel |
Mount Style | Slip-On |
Compatible Pipe Type | DIN 3017 |
Inside Diameter Range | 36.0 - 39.0 mm |
Inside Diameter Range | 1.417 - 1.535 in |
Maximum Inside Diameter | 39.0 mm |
Maximum Inside Diameter | 1.535 in |
Minimum Inside Diameter | 36.0 mm |
Minimum Inside Diameter | 1.417 in |
Width | 20.0 mm |
Width | 0.787 in |
Full Material | Stainless Steel |
Special Features | Bolt: M6x50 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.