Menu Search

T-Bolt Hose Clamps

In stock

T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.

They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Width Minimum Inside Diameter Special Features Maximum Inside Diameter View
$2.3343 - $2.5865 957 In stock
18.0 mm
26.0 mm
Bolt: M5x40
28.0 mm
$4.352 - $4.5811 27 In stock
22.0 mm
48.0 mm
Bolt: M6x60
51.0 mm
$5.8713 - $6.5055 669 In stock
24.0 mm
68.0 mm
Bolt: M8x70
73.0 mm
$4.0809 - $4.2957 20 In stock
20.0 mm
40.0 mm
Bolt: M6x50
43.0 mm
$6.0693 - $6.725 31 In stock
24.0 mm
47.0 mm
Bolt: M8x70
79.0 mm
$2.3079 - $2.5572 420 In stock
20.0 mm
29.0 mm
Bolt: M6x50
31.0 mm
$2.2636 - $2.5081 871 In stock
18.0 mm
23.0 mm
Bolt: M5x40
25.0 mm
$4.2496 - $4.4732 25 In stock
22.0 mm
44.0 mm
Bolt: M6x60
47.0 mm
$8.0123 - $8.8778 896 In stock
24.0 mm
104.0 mm
Bolt: M8x80
112.0 mm
$4.3893 - $8.0856 38 In stock
22.0 mm
52.0 mm
Bolt: M6x60
55.0 mm
$2.1787 - $2.4141 108 In stock
18.0 mm
20.0 mm
Bolt: M5x40
22.0 mm
$4.0619 - $4.2757 21 In stock
20.0 mm
36.0 mm
Bolt: M6x50
39.0 mm
$2.4848 - $4.5773 19 In stock
18.0 mm
17.0 mm
Bolt: M5x40
19.0 mm
$6.2532 - $6.9288 915 In stock
24.0 mm
80.0 mm
Bolt: M8x75
85.0 mm
$4.4381 - $4.9176 17 In stock
22.0 mm
60.0 mm
Bolt: M8x60
63.0 mm
$4.0179 - $4.4519 39 In stock
22.0 mm
64.0 mm
Bolt: M8x70
67.0 mm
$6.4513 - $7.1483 610 In stock
24.0 mm
86.0 mm
Bolt: M8x75
91.0 mm
$3.2964 - $3.6524 679 In stock
20.0 mm
32.0 mm
Bolt: M6x50
35.0 mm
$3.8198 - $4.2324 310 In stock
22.0 mm
56.0 mm
Bolt: M6x60
59.0 mm
$4.7785 - $5.2948 48 In stock
24.0 mm
92.0 mm
Bolt: M8x75
97.0 mm
  • of 2
T-Bolt Hose Clamp - Inside Diameter Range - 26.0 - 28.0 mm | 1.024 - 1.102 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600483

Price Range
$2.5865 - $2.3343

Stock Levels
957 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 48.0 - 51.0 mm | 1.89 - 2.008 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600489

Price Range
$4.5811 - $4.352

Stock Levels
27 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 68.0 - 73.0 mm | 2.677 - 2.874 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600494

Price Range
$6.5055 - $5.8713

Stock Levels
669 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 40.0 - 43.0 mm | 1.575 - 1.693 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600487

Price Range
$4.2957 - $4.0809

Stock Levels
20 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 47.0 - 79.0 mm | 1.85 - 3.11 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600495

Price Range
$6.725 - $6.0693

Stock Levels
31 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 29.0 - 31.0 mm | 1.142 - 1.22 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600484

Price Range
$2.5572 - $2.3079

Stock Levels
420 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 23.0 - 25.0 mm | 0.906 - 0.984 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600482

Price Range
$2.5081 - $2.2636

Stock Levels
871 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 44.0 - 47.0 mm | 1.732 - 1.85 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600488

Price Range
$4.4732 - $4.2496

Stock Levels
25 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 104.0 - 112.0 mm | 4.094 - 4.409 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600500

Price Range
$8.8778 - $8.0123

Stock Levels
896 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 52.0 - 55.0 mm | 2.047 - 2.165 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600490

Price Range
$8.0856 - $4.3893

Stock Levels
38 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 20.0 - 22.0 mm | 0.787 - 0.866 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600481

Price Range
$2.4141 - $2.1787

Stock Levels
108 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 36.0 - 39.0 mm | 1.417 - 1.535 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600486

Price Range
$4.2757 - $4.0619

Stock Levels
21 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 17.0 - 19.0 mm | 0.669 - 0.748 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600480

Price Range
$4.5773 - $2.4848

Stock Levels
19 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 80.0 - 85.0 mm | 3.15 - 3.346 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600496

Price Range
$6.9288 - $6.2532

Stock Levels
915 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 60.0 - 63.0 mm | 2.362 - 2.48 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600492

Price Range
$4.9176 - $4.4381

Stock Levels
17 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 64.0 - 67.0 mm | 2.52 - 2.638 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600493

Price Range
$4.4519 - $4.0179

Stock Levels
39 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 86.0 - 91.0 mm | 3.386 - 3.583 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600497

Price Range
$7.1483 - $6.4513

Stock Levels
610 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 32.0 - 35.0 mm | 1.26 - 1.378 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600485

Price Range
$3.6524 - $3.2964

Stock Levels
679 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 56.0 - 59.0 mm | 2.205 - 2.323 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600491

Price Range
$4.2324 - $3.8198

Stock Levels
310 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 92.0 - 97.0 mm | 3.622 - 3.819 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600498

Price Range
$5.2948 - $4.7785

Stock Levels
48 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017