Menu Search

Tapered Cap - Outside Diameter Range 2.9 - 4.6 mm | 0.115 - .180 in ; Inside Diameter Range 1.3 - 3 mm | 0.051 - 0.118 in ; 10.3 mm | 0.406 in

Blue LDPE Tapered Standard Cap & Plug is designed to allow the part to plug mulitple inner diameters or cap multiple outside diameters.
Item code:

001A

In production For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au
Standard pack: 5000

Order any quantity

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 2.9 - 4.6 mm
Inside Diameter Range 1.3 - 3 mm
Flange Diameter 3.17 mm
Overall Height 10.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us