Menu Search

Tapered Cap - Outside Diameter Range 336.6 - 345.4 mm | 13.252 - 13.598 in ; Inside Diameter Range 330.2 - 340.3 mm | 13 - 13.398 in ;

This Polyamide 6.6 clamp has a clamping range of 25-28 mm. The grey quick assembly hose clamp has an adjustable locking range to secure textile sleeves to hose and tube assemblies.
Item code:

136

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
3 - 29 $42.4633
30 - 149 $24.2648
150 + $23.0515
Standard pack: 30

Order in multiple of 30

Total price

$127.39

3 x $42.4633

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 336.6 - 345.4 mm
Inside Diameter Range 330.2 - 340.3 mm
Flange Diameter 358.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us