Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 18.5 - 20.9 mm | 0.728 - 0.823 in ; Inside Diameter Range 17.1 - 19.5 mm | 0.673 - 0.768 in ; 14.4 mm | 0.567 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces
Item code:

CP0010

58191 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.183
1000 - 4999 $0.1046
5000 + $0.0993
Standard pack: 1000

Order in multiple of 100

Total price

$18.30

100 x $0.183

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 18.5 - 20.9 mm
Inside Diameter Range 17.1 - 19.5 mm
Flange Diameter 24.8 mm
Overall Height 14.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us