Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 47.5 - 52.3 mm | 1.87 - 2.059 in ; Inside Diameter Range 46.0 - 51.3 mm | 1.811 - 2.02 in ; 23.8 mm | 0.937 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces
Item code:

CP0021

36088 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.5123
1000 - 4999 $0.2928
5000 + $0.2781
Standard pack: 1000

Order in multiple of 100

Total price

$51.23

100 x $0.5123

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 47.5 - 52.3 mm
Inside Diameter Range 46.0 - 51.3 mm
Flange Diameter 56.8 mm
Overall Height 23.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us