Menu Search

Tapered Caps & Plugs - Standard - Inside Diameter Range 25.4 mm | 1 in ; Outside Diameter Range 26.3 mm | 1.035 in

Red LDPE EC SERIES are designed for easy application and removal on threaded and smooth connectors. The flange makes installation possible in hard to reach places.
Item code:

EC16

7268 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.4018
5000 - 24999 $0.3817
25000 + $0.3626
Standard pack: 1000

Order in multiple of 1000

Total price

$401.80

1000 x $0.4018

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Special Offer Clearance

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us