Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability Minimum Outside Diameter Colour Minimum Inside Diameter Maximum Outside Diameter Maximum Inside Diameter View
$0.1358 - $0.25 Request the lead time here
12.2 mm
Blue
10.4 mm
13.9 mm
12.5 mm
$0.1683 - $0.3099 3155 In stock
15.5 mm
Blue
13.9 mm
17.4 mm
16.1 mm
$0.1102 - $0.1221 7 In stock
22 mm
Blue
20.4 mm
24.8 mm
23.2 mm
$0.0556 - $0.1024 10010 In stock
6.0 mm
Blue
3.7 mm
7.4 mm
6.2 mm
$0.0533 - $0.0983 20 In stock
14.7 mm
Red
13.2 mm
16.9 mm
15.4 mm
LF2A $0.0598 - $0.0662 Request the lead time here
4.4 mm
Blue
2.8 mm
6.1 mm
4.5 mm
$0.0718 - $0.1323 Request the lead time here
13.5 mm
Red
11.4 mm
15.5 mm
13.2 mm
$0.1572 - $0.2897 Request the lead time here
31.1 mm
Red
29.8 mm
34.4 mm
32.8 mm
$0.189 - $0.3481 Request the lead time here
41.4 mm
Red
39.7 mm
44.8 mm
43.0 mm
$0.2983 - $0.5498 17 In stock
55.0 mm
Red
52.5 mm
61.0 mm
59.0 mm
$0.0974 - $0.3723 2 In stock
14.4 mm
Blue
12.7 mm
16.0 mm
14.7 mm
$0.0436 - $0.0804 2015 In stock
17.5 mm
Red
16.1 mm
20.0 mm
18.5 mm
$0.1901 - $0.3503 19 In stock
36.9 mm
Red
35.0 mm
40.6 mm
39.0 mm
$0.6505 - $1.1983 Request the lead time here
51.5 mm
Red
49.6 mm
54.1 mm
52.0 mm
$0.1106 - $0.2037 3512 In stock
9.3 mm
Blue
7.6 mm
10.6 mm
9.0 mm
$0.1649 - $0.3036 8 In stock
24.1 mm
Blue
22.2 mm
25.9 mm
24.3 mm
$0.1826 - $0.3365 Request the lead time here
20.8 mm
Blue
18.8 mm
23.4 mm
22.0 mm
$0.3123 - $0.5752 Request the lead time here
47.2 mm
Red
44.5 mm
51.9 mm
48.7 mm
$0.1212 - $0.2234 9 In stock
18.4 mm
Blue
16.8 mm
20.6 mm
19.4 mm
$0.1472 - $0.2713 Request the lead time here
16.0 mm
Blue
14.2 mm
18.4 mm
16.9 mm
  • of 2
Tapered Cap & Plug - Inside Diameter Range 10.4 - 12.5 mm | 0.409 - 0.492 in ; Outside Diameter Range 12.2 - 13.9 mm | 0.48 - 0.547 in

LF-10

Price Range
$0.25 - $0.1358

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    13.9 mm
  • Inside Diameter Range
    10.4 - 12.5 mm
Tapered Cap & Plug - Inside Diameter Range 13.9 - 16.1 mm | 0.547 - 0.634 in ; Outside Diameter Range 15.5 - 17.4 mm | 0.61 - 0.685 in

LF-12X

Price Range
$0.3099 - $0.1683

Stock Levels
3155 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    17.4 mm
  • Inside Diameter Range
    13.9 - 16.1 mm
Tapered Cap & Plug - Inside Diameter Range 20.4 - 23.2 mm | 0.803 - 0.913 in ; Outside Diameter Range 22 - 24.8 mm | 0.866 - 0.976 in

LF18A

Price Range
$0.1221 - $0.1102

Stock Levels
7 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    24.8 mm
  • Inside Diameter Range
    20.4 - 23.2 mm
Tapered Cap & Plug - Inside Diameter Range 3.7 - 6.2 mm | 0.146 - 0.244 in ; Outside Diameter Range 6.0 - 7.4 mm | 0.236 - 0.291 in

LF-3

Price Range
$0.1024 - $0.0556

Stock Levels
10010 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter Range
    3.7 - 6.2 mm
Tapered Cap & Plug - Inside Diameter Range 13.2 - 15.4 mm | 0.52 - 0.606 in ; Outside Diameter Range 14.7 - 16.9 mm | 0.579 - 0.665 in

18351

Price Range
$0.0983 - $0.0533

Stock Levels
20 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    16.9 mm
  • Inside Diameter Range
    13.2 - 15.4 mm
Tapered Cap & Plug - Inside Diameter Range 2.8 - 4.5 mm | 0.11 - 0.177 in ; Outside Diameter Range 4.4 - 6.1 mm | 0.173 - 0.24 in

LF2A

Price Range
$0.0662 - $0.0598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    6.1 mm
  • Inside Diameter Range
    2.8 - 4.5 mm
Tapered Cap & Plug - Inside Diameter Range 11.4 - 13.2 mm | 0.449 - 0.52 in ; Outside Diameter Range 13.5 - 15.5 mm | 0.531 - 0.61 in

12434

Price Range
$0.1323 - $0.0718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    15.5 mm
  • Inside Diameter Range
    11.4 - 13.2 mm
Tapered Cap & Plug - Inside Diameter Range 29.8 - 32.8 mm | 1.173 - 1.291 in ; Outside Diameter Range 31.1 - 34.4 mm | 1.224 - 1.354 in

18360

Price Range
$0.2897 - $0.1572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    34.4 mm
  • Inside Diameter Range
    29.8 - 32.8 mm
Tapered Cap & Plug - Inside Diameter Range 39.7 - 43.0 mm | 1.563 - 1.693 in ; Outside Diameter Range 41.4 - 44.8 mm | 1.63 - 1.764 in

18362

Price Range
$0.3481 - $0.189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    44.8 mm
  • Inside Diameter Range
    39.7 - 43.0 mm
Tapered Cap & Plug - Inside Diameter Range 52.5 - 59.0 mm | 2.067 - 2.323 in ; Outside Diameter Range 55.0 - 61.0 mm | 2.165 - 2.402 in

18373

Price Range
$0.5498 - $0.2983

Stock Levels
17 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    61.0 mm
  • Inside Diameter Range
    52.5 - 59.0 mm
Tapered Cap & Plug - Inside Diameter Range 12.7 - 14.7 mm | 0.5 - 0.579 in ; Outside Diameter Range 14.4 - 16.0 mm | 0.567 - 0.63 in

LF-11X

Price Range
$0.3723 - $0.0974

Stock Levels
2 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    16.0 mm
  • Inside Diameter Range
    12.7 - 14.7 mm
Tapered Cap & Plug - Inside Diameter Range 16.1 - 18.5 mm | 0.634 - 0.728 in ; Outside Diameter Range 17.5 - 20.0 mm | 0.689 - 0.787 in

12435

Price Range
$0.0804 - $0.0436

Stock Levels
2015 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    20.0 mm
  • Inside Diameter Range
    16.1 - 18.5 mm
Tapered Cap & Plug - Inside Diameter Range 35.0 - 39.0 mm | 1.378 - 1.535 in ; Outside Diameter Range 36.9 - 40.6 mm | 1.453 - 1.598 in

12439

Price Range
$0.3503 - $0.1901

Stock Levels
19 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    40.6 mm
  • Inside Diameter Range
    35.0 - 39.0 mm
Tapered Cap & Plug - Inside Diameter Range 49.6 - 52.0 mm | 1.953 - 2.047 in ; Outside Diameter Range 51.5 - 54.1 mm | 2.028 - 2.13 in

18368

Price Range
$1.1983 - $0.6505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    54.1 mm
  • Inside Diameter Range
    49.6 - 52.0 mm
Tapered Cap & Plug - Inside Diameter Range 7.6 - 9.0 mm | 0.299 - 0.354 in ; Outside Diameter Range 9.3 - 10.6 mm | 0.366 - 0.417 in

LF-6

Price Range
$0.2037 - $0.1106

Stock Levels
3512 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    10.6 mm
  • Inside Diameter Range
    7.6 - 9.0 mm
Tapered Cap & Plug - Inside Diameter Range 22.2 - 24.3 mm | 0.874 - 0.957 in ; Outside Diameter Range 24.1 - 25.9 mm | 0.949 - 1.02 in

LF-19

Price Range
$0.3036 - $0.1649

Stock Levels
8 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    25.9 mm
  • Inside Diameter Range
    22.2 - 24.3 mm
Tapered Cap & Plug - Inside Diameter Range 18.8 - 22.0 mm | 0.74 - 0.866 in ; Outside Diameter Range 20.8 - 23.4 mm | 0.819 - 0.921 in

LF-17

Price Range
$0.3365 - $0.1826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    23.4 mm
  • Inside Diameter Range
    18.8 - 22.0 mm
Tapered Cap & Plug - Inside Diameter Range 44.5 - 48.7 mm | 1.752 - 1.917 in ; Outside Diameter Range 47.2 - 51.9 mm | 1.858 - 2.043 in

12441

Price Range
$0.5752 - $0.3123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    51.9 mm
  • Inside Diameter Range
    44.5 - 48.7 mm
Tapered Cap & Plug - Inside Diameter Range 16.8 - 19.4 mm | 0.661 - 0.764 in ; Outside Diameter Range 18.4 - 20.6 mm | 0.724 - 0.811 in

LF-15X

Price Range
$0.2234 - $0.1212

Stock Levels
9 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    20.6 mm
  • Inside Diameter Range
    16.8 - 19.4 mm
Tapered Caps and Plugs - Wide Flange - Inside Diameter Range 14.2 - 16.9 mm | 0.559 - 0.665 in ; Outside Diameter Range 16.0 - 18.4 mm | 0.63 - 0.724 in

LF-13

Price Range
$0.2713 - $0.1472

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    18.4 mm