Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability Minimum Outside Diameter Colour Minimum Inside Diameter Maximum Outside Diameter Maximum Inside Diameter View
$0.2897 - $0.5338 17 In stock
55.0 mm
Red
52.5 mm
61.0 mm
59.0 mm
$0.0946 - $0.3615 2 In stock
14.4 mm
Blue
12.7 mm
16.0 mm
14.7 mm
$0.0424 - $0.0781 2015 In stock
17.5 mm
Red
16.1 mm
20.0 mm
18.5 mm
$0.1846 - $0.3401 19 In stock
36.9 mm
Red
35.0 mm
40.6 mm
39.0 mm
$0.6316 - $1.1634 Request the lead time here
51.5 mm
Red
49.6 mm
54.1 mm
52.0 mm
$0.1601 - $0.2948 8 In stock
24.1 mm
Blue
22.2 mm
25.9 mm
24.3 mm
$0.0518 - $0.0955 20 In stock
14.7 mm
Red
13.2 mm
16.9 mm
15.4 mm
LF2A $0.0581 - $0.0643 Request the lead time here
4.4 mm
Blue
2.8 mm
6.1 mm
4.5 mm
$0.143 - $0.2634 Request the lead time here
16.0 mm
Blue
14.2 mm
18.4 mm
16.9 mm
$0.3586 - $0.3973 Request the lead time here
31.4 mm
Blue
29.6 mm
35.1 mm
33.3 mm
$0.1178 - $0.1305 Request the lead time here
20.8 mm
Blue
18.8 mm
23.4 mm
22 mm
$0.0512 - $0.0942 Request the lead time here
12.2 mm
Blue
10.4 mm
13.9 mm
12.5 mm
$0.0789 - $0.0874 Request the lead time here
14.4 mm
Blue
12.7 mm
16 mm
14.7 mm
$0.1199 - $0.1328 Request the lead time here
18.4 mm
Blue
16.8 mm
20.6 mm
19.4 mm
$0.1058 - $0.1172 Request the lead time here
15.5 mm
Blue
13.9 mm
17.4 mm
16.1 mm
$0.0361 - $0.0666 Request the lead time here
6 mm
Blue
3.7 mm
7.4 mm
6.2 mm
$0.0822 - $0.091 Request the lead time here
9.3 mm
Blue
7.6 mm
10.6 mm
9 mm
$0.2334 - $0.4299 Request the lead time here
43.9 mm
Blue
41.9 mm
48 mm
46.4 mm
$0.1796 - $0.199 Request the lead time here
24.1 mm
Blue
22.2 mm
25.9 mm
24.3 mm
  • of 2
Tapered Cap & Plug - Inside Diameter Range 52.5 - 59.0 mm | 2.067 - 2.323 in ; Outside Diameter Range 55.0 - 61.0 mm | 2.165 - 2.402 in

18373

Price Range
$0.5338 - $0.2897

Stock Levels
17 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    61.0 mm
  • Inside Diameter Range
    52.5 - 59.0 mm
Tapered Cap & Plug - Inside Diameter Range 12.7 - 14.7 mm | 0.5 - 0.579 in ; Outside Diameter Range 14.4 - 16.0 mm | 0.567 - 0.63 in

LF-11X

Price Range
$0.3615 - $0.0946

Stock Levels
2 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    16.0 mm
  • Inside Diameter Range
    12.7 - 14.7 mm
Tapered Cap & Plug - Inside Diameter Range 16.1 - 18.5 mm | 0.634 - 0.728 in ; Outside Diameter Range 17.5 - 20.0 mm | 0.689 - 0.787 in

12435

Price Range
$0.0781 - $0.0424

Stock Levels
2015 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    20.0 mm
  • Inside Diameter Range
    16.1 - 18.5 mm
Tapered Cap & Plug - Inside Diameter Range 35.0 - 39.0 mm | 1.378 - 1.535 in ; Outside Diameter Range 36.9 - 40.6 mm | 1.453 - 1.598 in

12439

Price Range
$0.3401 - $0.1846

Stock Levels
19 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    40.6 mm
  • Inside Diameter Range
    35.0 - 39.0 mm
Tapered Cap & Plug - Inside Diameter Range 49.6 - 52.0 mm | 1.953 - 2.047 in ; Outside Diameter Range 51.5 - 54.1 mm | 2.028 - 2.13 in

18368

Price Range
$1.1634 - $0.6316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    54.1 mm
  • Inside Diameter Range
    49.6 - 52.0 mm
Tapered Cap & Plug - Inside Diameter Range 22.2 - 24.3 mm | 0.874 - 0.957 in ; Outside Diameter Range 24.1 - 25.9 mm | 0.949 - 1.02 in

LF-19

Price Range
$0.2948 - $0.1601

Stock Levels
8 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    25.9 mm
  • Inside Diameter Range
    22.2 - 24.3 mm
Tapered Cap & Plug - Inside Diameter Range 13.2 - 15.4 mm | 0.52 - 0.606 in ; Outside Diameter Range 14.7 - 16.9 mm | 0.579 - 0.665 in

18351

Price Range
$0.0955 - $0.0518

Stock Levels
20 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    16.9 mm
  • Inside Diameter Range
    13.2 - 15.4 mm
Tapered Cap & Plug - Inside Diameter Range 2.8 - 4.5 mm | 0.11 - 0.177 in ; Outside Diameter Range 4.4 - 6.1 mm | 0.173 - 0.24 in

LF2A

Price Range
$0.0643 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    6.1 mm
  • Inside Diameter Range
    2.8 - 4.5 mm
Tapered Caps and Plugs - Wide Flange - Inside Diameter Range 14.2 - 16.9 mm | 0.559 - 0.665 in ; Outside Diameter Range 16.0 - 18.4 mm | 0.63 - 0.724 in

LF-13

Price Range
$0.2634 - $0.143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    18.4 mm
Tapered Cap & Plug - Inside Diameter Range 29.6 - 33.3 mm | 1.165 - 1.311 in ; Outside Diameter Range 31.4 - 35.1 mm | 1.236 - 1.382 in

LF22A

Price Range
$0.3973 - $0.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    35.1 mm
  • Inside Diameter Range
    29.6 - 33.3 mm
Tapered Cap - Inside Diameter Range 18.8 - 22 mm | 0.741 - 0.865 in ; Outside Diameter Range 20.8 - 23.4 mm | 0.820 - 0.920 in

LF17A

Price Range
$0.1305 - $0.1178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    23.4 mm
Tapered Cap - Inside Diameter Range 10.4 - 12.5 mm | 0.409 - 0.493 in ; Outside Diameter Range 12.2 - 13.9 mm | 0.481 - 0.547 in

LF10A

Price Range
$0.0942 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    13.9 mm
  • Inside Diameter Range
    10.4 - 12.5 mm
Tapered Cap - Inside Diameter Range 12.7 - 14.7 mm | 0.500 - 0.580 in ; Outside Diameter Range 14.4 - 16 mm | 0.565 - 0.631 in

LF11XA

Price Range
$0.0874 - $0.0789

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    16 mm
Tapered Cap - Inside Diameter Range 16.8 - 19.4 mm | 0.662 - 0.765 in ; Outside Diameter Range 18.4 - 20.6 mm | 0.725 - 0.812 in

LF15XA

Price Range
$0.1328 - $0.1199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    20.6 mm
Tapered Cap - Inside Diameter Range 13.9 - 16.1 mm | 0.548 - 0.635 in ; Outside Diameter Range 15.5 - 17.4 mm | 0.610 - 0.687 in

LF12XA

Price Range
$0.1172 - $0.1058

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    17.4 mm
Tapered Cap - Inside Diameter Range 3.7 - 6.2 mm | 0.146 - 0.245 in ; Outside Diameter Range 6 - 7.4 mm | 0.236 - 0.290 in

LF3A

Price Range
$0.0666 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter Range
    3.7 - 6.2 mm
Tapered Cap - Inside Diameter Range 7.6 - 9 mm | 0.298 - 0.354 in ; Outside Diameter Range 9.3 - 10.6 mm | 0.367 - 0.418 in

LF6A

Price Range
$0.091 - $0.0822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    10.6 mm
Tapered Cap - Inside Diameter Range 41.9 - 46.4 mm | 1.650 - 1.825 in ; Outside Diameter Range 43.9 - 48 mm | 1.730 - 1.890 in

LF28A

Price Range
$0.4299 - $0.2334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    48 mm
  • Inside Diameter Range
    41.9 - 46.4 mm
Tapered Cap - Inside Diameter Range 22.2 - 24.3 mm | 0.875 - 0.957 in ; Outside Diameter Range 24.1 - 25.9 mm | 0.950 - 1.020 in

LF19A

Price Range
$0.199 - $0.1796

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    25.9 mm