Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Knob Length | Thread Size | Knob Style | End Type | Mount Type | Mount Style | View |
---|---|---|---|---|---|---|---|---|---|
$4.1116 - $7.5742 | Request the lead time here |
3.543 in
90.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$1.535 - $2.8276 | 10 In stock |
1.579 in
40.1 mm
|
M6
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$4.203 - $7.7425 | Request the lead time here |
3.15 in
80.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$2.9239 - $5.386 | 150 In stock |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$2.266 - $4.1742 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$2.5766 - $4.7464 | 222 In stock |
3.543 in
90.0 mm
|
M16
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$0.7544 - $1.3896 | 17 In stock |
0.984 in
25.0 mm
|
M6
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
$1.6564 - $3.0512 | 28 In stock |
1.496 in
38.0 mm
|
M10
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$1.3248 - $2.4405 | 1014 In stock |
1.969 in
50.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$1.312 - $2.4167 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$0.6887 - $1.2688 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$0.6723 - $1.2386 | 419 In stock |
0.827 in
21.0 mm
|
M6
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
$1.5416 - $2.8397 | 15 In stock |
1.299 in
33.0 mm
|
M8
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
$2.0335 - $3.7461 | 20 In stock |
1.713 in
43.5 mm
|
M12
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$0.9502 - $1.7504 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$2.4304 - $4.4772 | Request the lead time here |
3.15 in
80.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$2.0992 - $3.8669 | Request the lead time here |
1.693 in
43.0 mm
|
M12
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
$0.6068 - $1.1177 | Request the lead time here |
0.827 in
21.0 mm
|
M6
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
466375 | $1.7219 - $3.1721 | 18 In stock |
1.496 in
38.0 mm
|
M10
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
|
$1.7269 - $3.1811 | Request the lead time here |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue