Menu Search

Tear Tab Cap UNF, JIC 20.4 mm LDPE Blue

Quick Release Tear Cap is designed to be quickly fitted on the part and easily removed with its tab that tears away the cap in half to open widely, enabling a fast action. It is ideal for cable ends in applications such as electrical circuits. Blue made from LDPE.
Item code:

16246

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 $0.1275
4000 - 19999 $0.0728
20000 + $0.0692
Standard pack: 4000

Order in multiple of 400

Total price

$51.00

400 x $0.1275

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Fitting Style Quick Fit
Compatible Thread Sizes (All) 13⁄16" x 16
Inside Diameter 20.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us