Quantity | Unit price |
---|---|
400 - 1999 | $0.9858 |
2000 - 9999 | $0.9365 |
10000 + | $0.8897 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard (All) | UNF, JIC |
Compatible Thread Sizes (All) | 2-1/2-12 |
Overall Height | 30.5 mm |
Overall Height | 1.200 in |
Inside Diameter | 63.3 mm |
Inside Diameter | 2.491 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue