Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Overall Height View
$0.6767 - $0.7499 Request the lead time here
Natural
59.41 mm
$3.181 - $3.5246 Request the lead time here
Natural
167.64 mm
$0.1318 - $0.146 Request the lead time here
Natural
20.75 mm
$0.2765 - $0.3065 Request the lead time here
Natural
47.85 mm
$0.1155 - $0.1279 Request the lead time here
Natural
26.24 mm
$0.9623 - $1.0663 Request the lead time here
Natural
72.39 mm
$0.0963 - $0.1067 Request the lead time here
Natural
16.89 mm
$1.7672 - $1.9582 Request the lead time here
Natural
113.79 mm
$0.0525 - $0.0582 Request the lead time here
Natural
13.49 mm
$0.2008 - $0.2225 Request the lead time here
Natural
41.73 mm
$0.0658 - $0.0729 Request the lead time here
Natural
9.8 mm
$0.1331 - $0.1475 Request the lead time here
Natural
33.15 mm
$1.2888 - $1.428 Request the lead time here
Natural
88.27 mm
$0.5501 - $1.0134 12 In stock
Blue
42.4 mm
$0.1245 - $0.2294 Request the lead time here
Yellow
26.3 mm
$0.1305 - $0.2405 20 In stock
Blue
29.8 mm
$0.3216 - $0.3564 Request the lead time here
Natural
101.09 mm
$2.6605 - $2.9479 Request the lead time here
Natural
140.59 mm
$0.088 - $0.1621 307 In stock
Yellow
23.0 mm
$0.1156 - $0.213 Request the lead time here
Blue
26.7 mm
  • of 4
Tear Tab Cap NPT Threads 59.41 mm 0.890 in LDPE Natural

Y2B

Price Range
$0.7499 - $0.6767

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    59.41 mm
Tear Tab Cap NPT Threads 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
$3.5246 - $3.181

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    167.64 mm
Tear Tab Cap NPT Threads 20.75 mm 0.640 in LDPE Natural

Y1/2B

Price Range
$0.146 - $0.1318

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    20.75 mm
Tear Tab Cap NPT Threads 47.85 mm 0.850 in LDPE Natural

Y1-1/2E

Price Range
$0.3065 - $0.2765

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    47.85 mm
Tear Tab Cap NPT Threads 26.24 mm 0.630 in LDPE Natural

Y3/4D

Price Range
$0.1279 - $0.1155

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    26.24 mm
Tear Tab Cap NPT Threads 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
$1.0663 - $0.9623

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    72.39 mm
Tear Tab Cap NPT Threads 16.89 mm 0.490 in LDPE Natural

Y3/8B

Price Range
$0.1067 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    16.89 mm
Tear Tab Cap NPT Threads 113.79 mm 1.500 in LDPE Natural

Y4N

Price Range
$1.9582 - $1.7672

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    4
  • Inside Diameter
    113.79 mm
Tear Tab Cap NPT Threads 13.49 mm 0.490 in LDPE Natural

Y1/4N

Price Range
$0.0582 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    13.49 mm
Tear Tab Cap NPT Threads 41.73 mm 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.2225 - $0.2008

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    41.73 mm
Tear Tab Cap NPT Threads 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
$0.0729 - $0.0658

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    9.8 mm
Tear Tab Cap NPT Threads 33.15 mm 0.785 in LDPE Natural

Y1B

Price Range
$0.1475 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    33.15 mm
Tear Tab Cap NPT Threads 88.27 mm 1.437 in LDPE Natural

Y3N

Price Range
$1.428 - $1.2888

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3
  • Inside Diameter
    88.27 mm
Tear Tab Cap UNF ThreadsJIC Threads 42.4 mm LDPE Blue

18405

Price Range
$1.0134 - $0.5501

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    111⁄16” x 12
  • Inside Diameter
    42.4 mm
Tear Tab Cap BSP ThreadsGas Threads 26.3 mm LDPE Yellow

10701

Price Range
$0.2294 - $0.1245

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    26.3 mm
Tear Tab Cap UNF ThreadsJIC Threads 29.8 mm LDPE Blue

16248

Price Range
$0.2405 - $0.1305

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-3⁄16" x 12
  • Inside Diameter
    29.8 mm
Tear Tab Cap NPT Threads 101.09 mm 1.500 in LDPE Natural

Y3-1/2N

Price Range
$0.3564 - $0.3216

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    101.09 mm
Tear Tab Cap NPT Threads 140.59 mm 1.625 in LDPE Natural

Y5N

Price Range
$2.9479 - $2.6605

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    5
  • Inside Diameter
    140.59 mm
Tear Tab Cap BSP ThreadsGas Threads 23.0 mm LDPE Yellow

12373

Price Range
$0.1621 - $0.088

Stock Levels
307 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8-14
  • Inside Diameter
    23.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 26.7 mm LDPE Blue

110002

Price Range
$0.213 - $0.1156

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    11⁄16" x 12
  • Inside Diameter
    26.7 mm