Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Housing Height | Grip Length | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|
| $18.9301 - $34.8712 | Request the lead time here |
|
1.181 in
30.0 mm
|
|
|
||
| $7.3135 - $8.1036 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| $18.8213 - $34.671 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| $20.8691 - $38.4431 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| $11.1979 - $12.4076 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| $13.8949 - $25.5961 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| $20.0773 - $36.9845 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| $11.311 - $12.5329 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| $11.8795 - $21.8834 | 58 In stock |
|
1.181 in
30.0 mm
|
|
|
||
| $15.1031 - $27.8216 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| $10.0997 - $11.1908 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| $18.8213 - $34.671 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| $9.5226 - $10.5513 | 7 In stock |
|
1.181 in
30.0 mm
|
|
|
||
| $20.8791 - $38.4616 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| $11.1979 - $12.4076 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| $13.8949 - $25.5961 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| $11.311 - $12.5329 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| $10.398 - $11.5214 | 99 In stock |
|
1.969 in
50.0 mm
|
|
|
||
| $8.9269 - $9.8913 | Request the lead time here |
|
1.181 in
30.0 mm
|
|
|
||
| $9.7481 - $10.8013 | Request the lead time here |
|
1.969 in
50.0 mm